??
Catalog navigation
Download modelli CAD
Nessun processo di generazione è associato a questa parte
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1618131 - ST-7EP1N8AAE00S
Lista materiale
PHOENIX CONTACT 1618131
MANUID
Product number of the Manufacturer
1618131
DESCSHORT
Short Description
Device connector front mounting
DESCLONG
Long Description
Device connector front mounting, angled rotatable, SPEEDCON locking, M17, number of positions: 7+PE, type of contact: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 25 mm x 25 mm, degree of protection: IP67, number of positions: 8, connection method: Crimp connection, series: ST
MANUTYPEDESC
Manufacturer Type Description
ST-7EP1N8AAE00S
PREVIEW
Preview
INTNO
International product number
4046356577960
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
72
AAC108
Degree of protection (IP), mounted
IP67
BAC461
material of housing
Metal film
AAO663
GTIN
4046356577960
AAW338
Manufacturer product designation
Device connector front mounting
AAO057
Product type
ST-7EP1N8AAE00S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
16
QUANTITYINT
Quantity Scale
16
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink