??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1619001 - Zinc die-cast toggle latches with or without lockable options
Bill of material
16-1-9001
PREVIEW
REF
Reference
16-1-9001
MATERIAL
Material
zinc die-cast
FINISH
Finish
black
A
76 mm
B
32 mm
C
21 mm
E
16.8 mm
F
16 mm
NOTE
Note
with key
G
35.5 mm
WEIGHT
weight
118 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26093-zinc-die-cast-toggle-latches-with-or-without-lockable-options.html