??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1619005 - Zinc die-cast toggle latch with lockable options
Bill of material
16-1-9005
PREVIEW
REF
Reference
16-1-9005
MATERIAL
Material
zinc die-cast
FINISH
Finish
black
A
92 mm
B
36 mm
C
25 mm
E
12 mm
F
12 mm
G
28-32 mm
WEIGHT
weight
168 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26094-zinc-die-cast-toggle-latch-with-lockable-options.html