??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1619006 - Soft toggle latch
Bill of material
16-1-9006
PREVIEW
REF
Reference
16-1-9006
MATERIAL
Material
elastomer
FINISH
Finish
black
A
96.5 mm
B
29 mm
C
20 mm
WEIGHT
weight
36 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26095-soft-toggle-latch.html