??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1619007 - Springloaded bolt with locking system B
Bill of material
16-1-9007
PREVIEW
REF
Reference
16-1-9007
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
132 mm
B
50 mm
K
17 mm
WEIGHT
weight
175 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26096-springloaded-bolt-with-locking-system-b.html