??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1619011 - Large soft toggle latch
Bill of material
16-1-9011
PREVIEW
REF
Reference
16-1-9011
MATERIAL
Material
elastomer
FINISH
Finish
black
A
151 mm
B
45.7 mm
C
29.5 mm
WEIGHT
weight
130 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30187-large-soft-toggle-latch.html