??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1619019 - Mini compression latch - lift and turn
Bill of material
16-1-9019
PREVIEW
REF
Reference
16-1-9019
MATERIAL
Material
zinc die-cast
FINISH
Finish
black
A
45 mm
B
21.4 mm
C
14-20 mm
WEIGHT
weight
50 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30179-mini-compression-latch-lift-and-turn.html