??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1619282 - K-12 - OE/010-E00/M23 FK-N2
Bill of material
PHOENIX CONTACT 1619282
MANUID
Product number of the Manufacturer
1619282
DESCSHORT
Short Description
Cable plug in molded plastic
DESCLONG
Long Description
Cable plug in molded plastic, length: 10 m, color of outer sheath: orange RAL 2003
MANUTYPEDESC
Manufacturer Type Description
K-12 - OE/010-E00/M23 FK-N2
PREVIEW
Preview
INTNO
International product number
4046356835190
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
47
BAD991
earthed conductor present
No
AAK280
flame retardant
No
AAL680
halogen free (according to EN 50267-2-2)
No
AAC084
Low-fuming acc. to EN 61034-2
No
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAO663
GTIN
4046356835190
AAW338
Manufacturer product designation
Cable plug in molded plastic
AAU734
Manufacturer product description
Cable plug in molded plastic, length: 10 m, color of outer sheath: orange RAL 2003
AAO057
Product type
K-12 - OE/010-E00/M23 FK-N2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink