??
Catalog navigation
Descarga de modelos CAD
No generation actions are associated with this part
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1619311 - K-5E - OE/5,0-C01/M17 F8
Bill of material
PHOENIX CONTACT 1619311
MANUID
Product number of the Manufacturer
1619311
DESCSHORT
Short Description
Cable plug in molded plastic
DESCLONG
Long Description
Cable plug in molded plastic, length: 5 m, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1243433
MANUTYPEDESC
Manufacturer Type Description
K-5E - OE/5,0-C01/M17 F8
PREVIEW
Preview
INTNO
International product number
4046356828956
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAD991
earthed conductor present
No
AAK280
flame retardant
No
AAL680
halogen free (according to EN 50267-2-2)
No
AAC084
Low-fuming acc. to EN 61034-2
No
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAO663
GTIN
4046356828956
AAW338
Manufacturer product designation
Cable plug in molded plastic
AAU734
Manufacturer product description
Cable plug in molded plastic, length: 5 m, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1243433
AAO057
Product type
K-5E - OE/5,0-C01/M17 F8
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink