??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
1619322 - Inductive Sensor
Bill of material
1619322
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1619322
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 1 mm, Flush, Cable length 5 m, Smooth barrel, Ø 3 mm, Stainless steel, 1.4301, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101246216
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI1-EH03-AP7X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink