??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1619789 - CA-12P1N12HZ00
Bill of material
PHOENIX CONTACT 1619789
MANUID
Product number of the Manufacturer
1619789
DESCSHORT
Short Description
Device connector, rear mounting
DESCLONG
Long Description
M23, Device connector, rear mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 12, Direction of rotation: Standard, type of contact: Pin, Solder connection, Axial seal, Central fixing, coding:N, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1243841
MANUTYPEDESC
Manufacturer Type Description
CA-12P1N12HZ00
PREVIEW
Preview
INTNO
International product number
4046356821285
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAP798
Application standards
not available
BAB392
certificate/approval
cULus Recognized, EAC
AAF040
net weight
0.049 kg
AAB373
Type of interlock
Screw locking
BAA039
max. operating ambient temperature
125 °C
AAS476
Number of power contacts
0
AAC049
PE connection present
No
AAS458
Conductor connection method
Soldered connection
AAC103
screen connection present
No
AAW084
Number of data contacts
0
BAD993
screened
No
BAG101
Status display present
No
AAO663
GTIN
4046356821285
AAW338
Manufacturer product designation
Device connector, rear mounting
AAU734
Manufacturer product description
M23, Device connector, rear mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 12, Direction of rotation: Standard, type of contact: Pin, Solder connection, Axial seal, Central fixing, coding:N, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1243841
AAO057
Product type
CA-12P1N12HZ00
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink