您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1620337
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Energy cable
Energy cable < 1 kV, for moving application
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/27/06/01/06/1620337.prj},{NB=1620337},{MANUID=1620337},{AAO663=4046356833639},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=2},{QUANTITYINT=1},{CTN=85444290},{AAO676=1620337},{DESCSHORT=Cable plug in molded plastic},{DESCLONG=Cable plug in molded plastic, length: 5 m, color of outer sheath: orange RAL 2003, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1242456},{MANUTYPEDESC=K-7E - OE/5,0-D04/M40 F8},{PREVIEW=../../../_pool_/e7/4b/62095_2000_int_04.png},{INTNO=4046356833639},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=47},{BAD991=No},{AAK280=No},{AAL680=No},{AAC084=No},{BAD999=No},{AAW338=Cable plug in molded plastic}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1620337 - K-7E - OE/5,0-D04/M40 F8
Bill of material
PHOENIX CONTACT 1620337
MANUID
Product number of the Manufacturer
1620337
DESCSHORT
Short Description
Cable plug in molded plastic
DESCLONG
Long Description
Cable plug in molded plastic, length: 5 m, color of outer sheath: orange RAL 2003, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1242456
MANUTYPEDESC
Manufacturer Type Description
K-7E - OE/5,0-D04/M40 F8
PREVIEW
Preview
INTNO
International product number
4046356833639
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
47
BAD991
earthed conductor present
No
AAK280
flame retardant
No
AAL680
halogen free (according to EN 50267-2-2)
No
AAC084
Low-fuming acc. to EN 61034-2
No
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAO663
GTIN
4046356833639
AAW338
Manufacturer product designation
Cable plug in molded plastic
AAU734
Manufacturer product description
Cable plug in molded plastic, length: 5 m, color of outer sheath: orange RAL 2003
AAO057
Product type
K-7E - OE/5,0-D04/M40 F8
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink