??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1620345 - K-5E-M40 M9/2,0-C03/M40 F8
Bill of material
PHOENIX CONTACT 1620345
MANUID
Product number of the Manufacturer
1620345
DESCSHORT
Short Description
Connector in molded plastic on both sides
DESCLONG
Long Description
Connector in molded plastic on both sides, length: 2 m, color of outer sheath: orange RAL 2003
MANUTYPEDESC
Manufacturer Type Description
K-5E-M40 M9/2,0-C03/M40 F8
PREVIEW
Preview
INTNO
International product number
4046356833684
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
47
PRODSTAT
Product status
abgekündigt
BAD991
earthed conductor present
No
AAK280
flame retardant
No
AAL680
halogen free (according to EN 50267-2-2)
No
AAC084
Low-fuming acc. to EN 61034-2
No
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAO663
GTIN
4046356833684
AAW338
Manufacturer product designation
Connector in molded plastic on both sides
AAU734
Manufacturer product description
Connector in molded plastic on both sides, length: 2 m, color of outer sheath: orange RAL 2003
AAO057
Product type
K-5E-M40 M9/2,0-C03/M40 F8
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink