??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1620559 - SM-Z0026
Bill of material
PHOENIX CONTACT 1620559
MANUID
Product number of the Manufacturer
1620559
DESCSHORT
Short Description
Color-coding
DESCLONG
Long Description
Color-coding, color: orange
MANUTYPEDESC
Manufacturer Type Description
SM-Z0026
PREVIEW
Preview
INTNO
International product number
4046356832618
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAD656
Without halogens
No
BAG626
Transparent
No
BAD594
self-adhesive
No
AAO663
GTIN
4046356832618
AAW338
Manufacturer product designation
Color-coding
AAO057
Product type
SM-Z0026
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink