??
Catalog navigation
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1623384 - SB-36KP003
Bill of material
PHOENIX CONTACT 1623384
MANUID
Product number of the Manufacturer
1623384
DESCSHORT
Short Description
Crimp contact
DESCLONG
Long Description
Crimp contact, turned, Single contact, contact diameter: 3.6 mm, crimp range: 4 mm² ... 6 mm², Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1244894
MANUTYPEDESC
Manufacturer Type Description
SB-36KP003
PREVIEW
Preview
INTNO
International product number
4055626195261
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAP798
Application standards
not available
BAB392
certificate/approval
not available
AAF040
net weight
0.006 kg
AAC194
Type of packaging
PCE
AAB754
Contact design
Pin
AAC207
Material of the contact
CuZn
AAC202
Material of the contact coat
not relevant
AAB530
Diameter of the contact
3.600 mm
AAS465
Insertion cycles, min.
100
AAS458
Conductor connection method
crimp connection
AAO663
GTIN
4055626195261
AAW338
Manufacturer product designation
Crimp contact
AAO057
Product type
SB-36KP003
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink