??
Catalog navigation
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1624030 - CA-06S1N8A6L00
Bill of material
PHOENIX CONTACT 1624030
MANUID
Product number of the Manufacturer
1624030
DESCSHORT
Short Description
Device connector front mounting
DESCLONG
Long Description
M23, Device connector front mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 6, Direction of rotation: Standard, type of contact: Socket, Crimp connection, Axial seal, Central fastening M20 x 1.5, can be positioned via a locking nut, coding:N
MANUTYPEDESC
Manufacturer Type Description
CA-06S1N8A6L00
PREVIEW
Preview
INTNO
International product number
4055626227382
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAC140
Combustibility class
V0
AAC049
PE connection present
No
AAC103
screen connection present
No
AAW083
Construction form of the plug connector
Socket
AAB378
Type of plug-in contact, outside
Female (socket)
AAC044
With thread
Yes
AAO663
GTIN
4055626227382
AAW338
Manufacturer product designation
Device connector front mounting
AAU734
Manufacturer product description
M23, Device connector front mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 6, Direction of rotation: Standard, type of contact: Socket, Crimp connection, Axial seal, Central fastening M20 x 1.5, can be positioned via a locking nut, coding:N
AAO057
Product type
CA-06S1N8A6L00
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink