??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
1625632 - Inductive Sensor
Bill of material
1625632
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1625632
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Flush, Rectangular, height 25 mm, Sensor housing, GD-CuZn 12, Duroplast front cap, very resistant to thermal and mechanical load, Relocatable connector, 4 positions, Variable orientation of active face in 5 directions, Factor 1 for all metals, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 3-wire, 10…30 VDC, NO contact, PNP output, M8 x 1 male connector
EAN
4047101079623
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI10U-CA25-AP6X2-V1131
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink