??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
1625822 - Inductive Sensor, Detection of Small and Fast Tube-guided Parts
Bill of material
1625822
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1625822
DESCSHORT
Short Description
Inductive Sensor, Detection of Small and Fast Tube-guided Parts
DESCLONG
Long Description
Inductive Sensor, Detection of Small and Fast Tube-guided Parts, Operating voltage 10…30 VDC, Rated switching distance 20 mm, Non-flush, Rectangular, height 12 mm, Plastic, PBT‐GF30‐V0, Resistant to magnetic fields, Factor 1 for all metals, High sensitivity for detection of small parts, Output pulse length min. 100 ms, DC 3-wire, 10…30 VDC, NO contact, NPN output, M8 x 1 male connector
EAN
4047101079999
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI20U-TS12-AN6X2-V1131
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink