??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
1625872 - Inductive Sensor, IO-Link Communication and Configuration
Bill of material
1625872
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1625872
DESCSHORT
Short Description
Inductive Sensor, IO-Link Communication and Configuration
DESCLONG
Long Description
Inductive Sensor, IO-Link Communication and Configuration, Operating voltage 10…30 VDC, Rated switching distance 50 mm, Non-flush, Rectangular, height 40 mm, Variable orientation of active face in 5 directions without tools, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Auto-compensation protects against pre-damping, Partially embeddable, DC 4-wire, 10…30 VDC, M12 x 1 connector, Configuration and communication via IO-Link v1.1 or via standard I/O, Electrical outputs independently configurable, Switching distance can be parametrized per output and hysteresis, Identification via 32-byte memory, Temperature monitoring with adjustable limits, Various timer and pulse monitoring functions
EAN
4047101403343
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI50U-QV40-IOL6X2-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink