??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
16279 - L-RD 200K-FA
Bill of material
16279
L_RD_200K_FA
L-RD 200K-FA
MANUID
Article number of the manufacturer
16279
DESCSHORT
Short description
L-RD 200K-FA
EAN
4047526016272
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
200 mm
RADBREITE
Wheel width
50 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
350 kg
HEIGHT
Total height
235 mm
PLATTE
Plate size
140 x 110 mm
WEIGHT
Unit weight (kg)
3.688 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
pressed steel
PRODUKTTYP
Product type
swivel castor
FARBELAUFB
Colour tread
black
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
65 Shore A
SPURLOS
non-marking
no
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no