??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1628509 - M17-6EP1N8AA600S
Bill of material
PHOENIX CONTACT 1628509
MANUID
Product number of the Manufacturer
1628509
DESCSHORT
Short Description
Device connector front mounting
DESCLONG
Long Description
M17, Device connector front mounting, M17 PRO, angled rotatable, for standard and ONECLICK fast locking system, No. of pos.: 6+PE, type of contact: Pin, Crimp connection, flange dimensions: 28 mm x 28 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
MANUTYPEDESC
Manufacturer Type Description
M17-6EP1N8AA600S
PREVIEW
Preview
INTNO
International product number
4055626707174
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA039
max. operating ambient temperature
105 °C
AAC049
PE connection present
No
AAC103
screen connection present
No
AAC044
With thread
Yes
AAO663
GTIN
4055626707174
AAW338
Manufacturer product designation
Device connector front mounting
AAU734
Manufacturer product description
M17, Device connector front mounting, M17 PRO, angled rotatable, for standard and ONECLICK fast locking system, No. of pos.: 6+PE, type of contact: Pin, Crimp connection, flange dimensions: 28 mm x 28 mm, coding:N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
AAO057
Product type
M17-6EP1N8AA600S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink