??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1630900 - NBC-M12MSX/5,04-94C
Bill of material
PHOENIX CONTACT 1630900
MANUID
Product number of the Manufacturer
1630900
DESCSHORT
Short Description
-
MANUTYPEDESC
Manufacturer Type Description
NBC-M12MSX/5,04-94C
INTNO
International product number
4067923149274
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAP798
Application standards
not available
BAB392
certificate/approval
cULus Listed, EAC-RoHS
BAD656
Without halogens
No
BAD993
screened
No
AAB734
Cable length can be configured
No
BAF281
Use for product
not relevant
AAM076
suitable for cable guide chain
No
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAO663
GTIN
4067923149274
AAO057
Product type
NBC-M12MSX/5,04-94C
AAY811
URI of the product
http://www.phoenixcontact.com/product/1630900
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink