??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
1634762 - Inductive Sensor, For the Food Industry
Bill of material
1634762
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1634762
DESCSHORT
Short Description
Inductive Sensor, For the Food Industry
DESCLONG
Long Description
Inductive Sensor, For the Food Industry, Operating voltage 10…30 VDC, Rated switching distance 8 mm, Flush, Threaded barrel, M18 x 1, Stainless steel, 1.4404, Front cap made of liquid crystal polymer, Factor 1 for all metals, Resistant to magnetic fields, For temperatures of -40 °C…+100 °C, High protection class IP69K for harsh environments, Special double-lip seal, Protection against all common acidic and alkaline cleaning agents, Suitable for applications in the food industry, DC 3-wire, 10…30 VDC, NO contact, PNP output, Terminal chamber
EAN
4047101209884
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI8U-EM18WDTC-AP6X
DF
Diameter of front cap
16.700 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
45 mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Klemmenraum
GEWS
CAD parameter 10
abziehbare Federzugklemmen
LED
Number of LED holes
1
KLT
Type of terminal chamber
TC
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink