??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1640757 - Q 0,75/3A50/9-M16KU-ESA
Bill of material
PHOENIX CONTACT 1640757
MANUID
Product number of the Manufacturer
1640757
DESCSHORT
Short Description
Panel feed-through
DESCLONG
Long Description
Panel feed-through, QUICKON connection, 0.34 mm² ... 0.75 mm², 160 V, 9 A, green, with QUICKON nut, assembly thread: M16, Single wires, 0.75 mm², cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
Q 0,75/3A50/9-M16KU-ESA
PREVIEW
Preview
INTNO
International product number
4017918177416
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAG975
degree of protection
IP65
BAF016
width
19 mm
BAA020
height
19 mm
BAH005
rated voltage
160 V
AAF726
rated current
9 A
AAP798
Application standards
not available
BAB392
certificate/approval
cULus Recognized, EAC
BAA018
length
41.300 mm
AAF040
net weight
0.034 kg
AAT080
Pole number
3
AAB373
Type of interlock
Screw
BAA097
color of housing
green
AAC207
Material of the contact
Cu alloy
BAD656
Without halogens
No
BAA295
Degree of soiling
3
AAB499
Rated surge voltage
4 kV
BAB888
Design
connector
BAC461
material of housing
PA
AAO333
connection type of process connection
Individual wires
AAB525
Volume resistance
0.003 0173-1#05-AAA559#002
AAC195
interlockable
No
AAL821
mechanical coding present
No
AAK271
color coding/contact insert
green
AAG071
angle of plug
straight
AAK257
built-in version
Front mounting
AAK274
color of the separate adapter piece
green
AAI160
connection cross section (fine-strand)
0.750 mm^2
AAI159
connection cross section (solid-core)
0.750 mm^2
AAI222
number of connections per pole
1
AAK375
surface finish contacts
Pre-nickel plated and tin-plated
AAK169
thread connection size
M16
AAK383
pole codification
1, 2, 3
AAI476
max. resistance to a continuous temperature
80 °C
AAO663
GTIN
4017918177416
AAW338
Manufacturer product designation
Panel feed-through
AAU734
Manufacturer product description
QUICKON panel feed-through, for the front wall assembly with 50 cm long wires, 3-pos.
AAO057
Product type
Q 0,75/3A50/9-M16KU-ESA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink