??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
TE Connectivity
Description
164160-3
Bill of material
164160-3
PN
Part Number
164160-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
164160-3
TEINTERNALDESCRIPTION
TE Internal Description
M-SRS PIN ASSY 3+
POWERCONTACTTYPE
Power Contact Type
Contact
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
TESTCURRENTA
Test Current
13 A
CONTACTTYPE
Contact Type
Pin
CONTACTBASEMATERIAL
Contact Base Material
Brass, Copper Alloy
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
Tin
CONTACTSIZE
Contact Size
16
TERMINATIONTYPE
Termination Type
Crimp
WIRESIZEAWG
Wire Size
24 - 20 AWG
WIRESIZEMM2
Wire Size
.2 - .5 mm2
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
1.1 - 1.8 mm [ .0433 - .07 in ]
PACKAGINGMETHOD
Packaging Method
Reel
PACKAGINGQUANTITY
Packaging Quantity
200
FORUSEWITH
For Use With
CPC Connectors
WIRETYPE
Wire Type
Regular Wire
COMMENT
Comment
Leading Pin (1.8mm longer than standard pins), Overall insulation crimp diameter, including crimp barrel, must not exceed 3.18 [.125].