??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1641992 - QSS 15
Bill of material
PHOENIX CONTACT 1641992
MANUID
Product number of the Manufacturer
1641992
DESCSHORT
Short Description
Socket wrench
DESCLONG
Long Description
Socket wrench
MANUTYPEDESC
Manufacturer Type Description
QSS 15
PREVIEW
Preview
INTNO
International product number
4017918904630
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAC895
diameter
20 mm
BAA018
length
175 mm
BAB664
material
Steel, galvanized
BAE401
Delivery conditions
not relevant
BAB521
Designation
not available
BAB576
weight of item
0.086 kg
AAO868
Key width
15 mm
AAG615
VDE tested
No
AAL535
flexible shaft present
No
AAM090
isolation protection (1000 V) present
No
BAA558
quality characteristic record of ingoing material
not available
BAA845
length of shaft
175 mm
AAO663
GTIN
4017918904630
AAW338
Manufacturer product designation
Socket wrench
AAU734
Manufacturer product description
Allen wrench, for loosening and fastening the QUICKON union nut, WAF 15 mm
AAO057
Product type
QSS 15
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82055980
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink