??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1643174 - HSC-LR 9U 2003 VPE100
Bill of material
PHOENIX CONTACT 1643174
MANUID
Product number of the Manufacturer
1643174
DESCSHORT
Short Description
Locking
DESCLONG
Long Description
DIN rail housing, 9U, Lock and Release system, width: 16.1 mm, height: 111.8 mm, depth: 8.8 mm, color: orange (2003)
MANUTYPEDESC
Manufacturer Type Description
HSC-LR 9U 2003 VPE100
PREVIEW
Preview
INTNO
International product number
4067923174740
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAF016
width
16.100 mm
BAA020
height
111.800 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Orange
AAF040
net weight
0.004 kg
BAB577
depth
8.800 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4067923174740
AAW338
Manufacturer product designation
Locking
AAU734
Manufacturer product description
DIN rail housing, 9U, Lock and Release system, width: 16.1 mm, height: 111.8 mm, depth: 8.8 mm, color: orange (2003)
AAO057
Product type
HSC-LR 9U 2003 VPE100
AAY811
URI of the product
http://www.phoenixcontact.com/product/1643174
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink