??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1645330 - Inductive Sensor
Bill of material
1645330
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1645330
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 12 mm, Non-flush, Smooth barrel, Ø 20 mm, Plastic, PBT‐GF30‐V0, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, Auto-compensation protects against pre-damping, DC 3-wire, 10…30 VDC, NO contact, PNP output, Terminal chamber
EAN
4047101134414
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI12U-K20SK-AP6X
THR
CAD parameter 6 (copy of SM construction)
Glattrohr
LG
Thread length
45 mm
DGL
Design
20 mm
ANS
CAD parameter 8
Klemmenraum
LED
Number of LED holes
1
KLT
Type of terminal chamber
SK 18
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink