??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1645544-9
Bill of material
1645544-9
PN
Part Number
1645544-9
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1645544-9
TEINTERNALDESCRIPTION
TE Internal Description
UPM RA GUIDE PIN M3.0
BACKPLANEGUIDEHARDWARETYPE
Backplane Guide Hardware Type
Guide Pin Module
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
2
GUIDECOMPONENTBASEMATERIAL
Guide Component Base Material
Zinc Alloy
GUIDECOMPONENTPLATINGMATERIALFINISHPROCESS
Guide Component Plating Material Finish Process
Passivated
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
M3 x .5
GUIDEHARDWARE
Guide Hardware
With
THREADLENGTH
Thread Length
9.7 mm [ .382 in ]
GUIDELENGTH
Guide Length
22.77 mm [ .896 in ]