??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1650077 - Inductive Sensor, Resistant to Magnetic Fields
Bill of material
1650077
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1650077
DESCSHORT
Short Description
Inductive Sensor, Resistant to Magnetic Fields
DESCLONG
Long Description
Inductive Sensor, Resistant to Magnetic Fields, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Non-flush, Cable length 2 m, Rectangular, height 9.5 mm, Active face, lateral, Kunststoff, PP GR‐20, Resistant to magnetic fields (weld resistant), for DC and AC fields, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101148206
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI2-Q9.5-AP6/S34
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink