??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
1650116 - Inductive Sensor, Monitoring Kit for Power Clamps
Bill of material
1650116
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1650116
DESCSHORT
Short Description
Inductive Sensor, Monitoring Kit for Power Clamps
DESCLONG
Long Description
Inductive Sensor, Monitoring Kit for Power Clamps, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Non-flush, Cable length 0.04 m, BDS power block with two connected sensors and LEDs, Robust rotatable connector 0°, 45° and 90°, for optimal cable routing, Plastic, Trogamid, Resistant to magnetic fields (weld-resistant), for DC and AC fields up to 100 mT, 2 x NO contact, PNP output, DC 4-wire, 10…30 VDC
EAN
4047101082128
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI2-Q6.5-0.04/0.1-BDS-2AP6X3-H1141/S34
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink