??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1652978 - VS-SCRJ-GOF-BU/BU
Bill of material
PHOENIX CONTACT 1652978
MANUID
Product number of the Manufacturer
1652978
DESCSHORT
Short Description
SC-RJ female insert
DESCLONG
Long Description
SC-RJ female insert, degree of protection: IP20, number of positions: 2, material: Plastic, connection method: Coupling, color: black, Ethernet
MANUTYPEDESC
Manufacturer Type Description
VS-SCRJ-GOF-BU/BU
PREVIEW
Preview
INTNO
International product number
4017918969943
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAG975
degree of protection
IP20
BAD875
Net weight
8.700 g
AAK469
material of ferrule
Ceramic
AAO663
GTIN
4017918969943
AAW338
Manufacturer product designation
SC-RJ female insert
AAU734
Manufacturer product description
SC-RJ socket insert, duplex, for VS-A-F-IP67 panel mounting frame, can be used for fiberglass (multi-mode and single mode), PCF, and polymer fibers
AAO057
Product type
VS-SCRJ-GOF-BU/BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink