??
Catalog navigation
Descarga de modelos CAD
No generation actions are associated with this part
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1652994 - VS-PP-19-1HE-16-F
Bill of material
PHOENIX CONTACT 1652994
MANUID
Product number of the Manufacturer
1652994
DESCSHORT
Short Description
Marshalling panel
DESCLONG
Long Description
Marshalling panel, type: 19" rack/fixed housing, degree of protection: IP20, material: PC-GF, connection method: Screw connection, housing size: 1, color: light grey RAL 7035
MANUTYPEDESC
Manufacturer Type Description
VS-PP-19-1HE-16-F
PREVIEW
Preview
INTNO
International product number
4017918969967
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
482.200 mm
BAA020
height
43.200 mm
AAF040
net weight
0.583 kg
AAD244
Category
Without
BAD993
screened
No
AAG610
type of connector
RJ 45
AAG609
number of buses/couplings
1
AAG611
suitable for number of connectors
1
AAP479
Number of height units
2
AAO663
GTIN
4017918969967
AAW338
Manufacturer product designation
Marshalling panel
AAU734
Manufacturer product description
Patch panel, 19" assembly, IP20, with 16 slots for contact inserts with the Freenet system
AAO057
Product type
VS-PP-19-1HE-16-F
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink