??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1654345 - VS-09-PROFIBUS-SP
Lista materiale
PHOENIX CONTACT 1654345
MANUID
Product number of the Manufacturer
1654345
DESCSHORT
Short Description
D-SUB connector
DESCLONG
Long Description
D-SUB connector, degree of protection: IP67, number of positions: 9, material: Plastic, connection method: Spring-cage connection, connection cross section: AWG 26- 16, cable outlet: angled, housing size: 1, color: gray, PROFIBUS
MANUTYPEDESC
Manufacturer Type Description
VS-09-PROFIBUS-SP
PREVIEW
Preview
INTNO
International product number
4017918970628
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAG975
degree of protection
IP67
BAB392
certificate/approval
EAC
AAO663
GTIN
4017918970628
AAW338
Manufacturer product designation
D-SUB connector
AAU734
Manufacturer product description
D-SUB complete connector, for PROFIBUS, shell size 1, pin, spring-cage connection, shielded, IP67 degree of protection, gray
AAO057
Product type
VS-09-PROFIBUS-SP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink