??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1654358 - VS-SCRJ-GOF-KU
Bill of material
PHOENIX CONTACT 1654358
MANUID
Product number of the Manufacturer
1654358
DESCSHORT
Short Description
Fiber optic coupling
DESCLONG
Long Description
Fiber optic coupling, degree of protection: IP20, number of positions: 2, material: Plastic, connection method: Coupling, color: black, Ethernet
MANUTYPEDESC
Manufacturer Type Description
VS-SCRJ-GOF-KU
PREVIEW
Preview
INTNO
International product number
4017918970635
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAG975
degree of protection
IP20
BAD875
Net weight
8.700 g
AAK469
material of ferrule
Ceramic
AAO663
GTIN
4017918970635
AAW338
Manufacturer product designation
Fiber optic coupling
AAU734
Manufacturer product description
SC-RJ coupling insert, duplex, for VS-PP-19-1HE-16-F patch panel, VS-TO...F... terminal outlets, and VS-SI-FP-2F front plate, can be used for GOF (multi-mode and single mode), HCS, and polymer fiber types
AAO057
Product type
VS-SCRJ-GOF-KU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink