??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1654866 - VS-SCRJ-HCS-FA-IP20
Bill of material
PHOENIX CONTACT 1654866
MANUID
Product number of the Manufacturer
1654866
DESCSHORT
Short Description
FO connectors
DESCLONG
Long Description
FO connectors, degree of protection: IP20, number of positions: 2, material: Metal, connection method: Push-pull, cable outlet: straight, color: black, Ethernet
MANUTYPEDESC
Manufacturer Type Description
VS-SCRJ-HCS-FA-IP20
PREVIEW
Preview
INTNO
International product number
4046356028837
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAG975
degree of protection
IP20
BAF016
width
16.500 mm
BAA020
height
11 mm
BAD875
Net weight
18 g
AAK469
material of ferrule
Metal film
AAO663
GTIN
4046356028837
AAW338
Manufacturer product designation
FO connectors
AAU734
Manufacturer product description
SC-RJ fiber optic connector, IP20, duplex, with fast connection technology, for PCF fiber 200/230 µm, for individual wire diameter 2.9 mm
AAO057
Product type
VS-SCRJ-HCS-FA-IP20
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink