??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1655179 - VS-15-ST-DSUB-HD-EG
Bill of material
PHOENIX CONTACT 1655179
MANUID
Product number of the Manufacturer
1655179
DESCSHORT
Short Description
D-SUB contact insert
DESCLONG
Long Description
D-SUB contact insert, degree of protection: IP20, number of positions: 26, material: Steel, tin-plated, connection method: Solder cup, housing size: 2
MANUTYPEDESC
Manufacturer Type Description
VS-15-ST-DSUB-HD-EG
PREVIEW
Preview
INTNO
International product number
4046356029117
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
162
AAO663
GTIN
4046356029117
AAW338
Manufacturer product designation
D-SUB contact insert
AAU734
Manufacturer product description
D-SUB contact insert, shell size 2, with 26 signal contacts, type of contact pin, with solder cup, straight, fixing with a 3 mm hole, for panel mounting frame and sleeve housing VS-15-...
AAO057
Product type
VS-15-ST-DSUB-HD-EG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink