??
Catalog navigation
Download modelli CAD
Nessun processo di generazione è associato a questa parte
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1655742 - VS-04-2X2X26C7/7-67A/OE/1,0
Lista materiale
PHOENIX CONTACT 1655742
MANUID
Product number of the Manufacturer
1655742
DESCSHORT
Short Description
Patch cable
DESCLONG
Long Description
Patch cable, degree of protection: IP67, cable length: 1 m, number of positions: 4, material: PA, USB 2.0
MANUTYPEDESC
Manufacturer Type Description
VS-04-2X2X26C7/7-67A/OE/1,0
PREVIEW
Preview
INTNO
International product number
4017918993832
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
AAO663
GTIN
4017918993832
AAW338
Manufacturer product designation
Patch cable
AAU734
Manufacturer product description
Assembled USB cable, shielded, color: RAL 5021 (water blue), PUR outer sheath, USB type A/IP67 on open cable end, length: 1 m
AAO057
Product type
VS-04-2X2X26C7/7-67A/OE/1,0
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink