??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1656495 - VS-SI-EB-EMV-2
Bill of material
PHOENIX CONTACT 1656495
MANUID
Product number of the Manufacturer
1656495
DESCSHORT
Short Description
Mounting frame
DESCLONG
Long Description
Mounting frame, material: Zinc alloy
MANUTYPEDESC
Manufacturer Type Description
VS-SI-EB-EMV-2
PREVIEW
Preview
INTNO
International product number
4046356029865
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP65
BAF016
width
130 mm
BAA020
height
35 mm
AAC820
Min. operating temperature
-10 °C
AAC821
Max. operating temperature
60 °C
AAF040
net weight
0.369 kg
BAB664
material
Zinc alloy
AAB708
Housing for side-by-side mounting
No
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4046356029865
AAW338
Manufacturer product designation
Mounting frame
AAU734
Manufacturer product description
Mounting frame, for two front plates or sockets, metal frame, matt nickel-plated, electrically conductive, transparent cover
AAO057
Product type
VS-SI-EB-EMV-2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink