??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1656893 - VS-08-RJ45-Q-COD-SET
Bill of material
PHOENIX CONTACT 1656893
MANUID
Product number of the Manufacturer
1656893
DESCSHORT
Short Description
RJ45 coding rings
DESCLONG
Long Description
RJ45 coding rings
MANUTYPEDESC
Manufacturer Type Description
VS-08-RJ45-Q-COD-SET
PREVIEW
Preview
INTNO
International product number
4046356030137
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
4.100 mm
BAA020
height
12.500 mm
BAA018
length
12.500 mm
AAO663
GTIN
4046356030137
AAW338
Manufacturer product designation
RJ45 coding rings
AAU734
Manufacturer product description
Coding set, for color encoding of the RJ45 QUICKON connector, consisting of 80 color rings, 10 rings each in the colors: white, blue, red, green, yellow, violet, brown, gray
AAO057
Product type
VS-08-RJ45-Q-COD-SET
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink