??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1657009 - VS-SCRJ-POF-FA-IP67
Bill of material
PHOENIX CONTACT 1657009
MANUID
Product number of the Manufacturer
1657009
DESCSHORT
Short Description
FO connectors
DESCLONG
Long Description
FO connectors, degree of protection: IP67, number of positions: 2, material: Plastic, color: gray
MANUTYPEDESC
Manufacturer Type Description
VS-SCRJ-POF-FA-IP67
PREVIEW
Preview
INTNO
International product number
4046356081382
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAG975
degree of protection
IP67
BAF016
width
38.400 mm
BAA020
height
22.800 mm
BAD875
Net weight
35.400 g
AAK469
material of ferrule
Metal film
AAO663
GTIN
4046356081382
AAW338
Manufacturer product designation
FO connectors
AAU734
Manufacturer product description
SC-RJ fiber optic connector, IP67, duplex, with fast connection technology, for polymer fiber 980/1000 µm, for individual wire diameter 2.2 mm, for cable cross section 5.0 mm ... 8.5 mm
AAO057
Product type
VS-SCRJ-POF-FA-IP67
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink