??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1662028 - Inductive Sensor, With Extended Switching Distance
Bill of material
1662028
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1662028
DESCSHORT
Short Description
Inductive Sensor, With Extended Switching Distance
DESCLONG
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 8 mm, Flush, Cable length 0.6 m, Rectangular, height 8 mm, Active face on top, Metal, Zamak, nickel-plated, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Mountable on metal, DC 3-wire, 10…30 VDC, NO contact, PNP output, Pigtail with male end M12 x 1
EAN
4047101262391
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI8U-Q08-AP6X2-0.6-RS4/S1160
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink