??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
1662083 - Inductive Sensor, With WeldGuard™ Coating and Increased Switching Distance
Bill of material
1662083
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1662083
DESCSHORT
Short Description
Inductive Sensor, With WeldGuard™ Coating and Increased Switching Distance
DESCLONG
Long Description
Inductive Sensor, With WeldGuard™ Coating and Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 8 mm, Flush, Cable length 0.2 m, Rectangular, height 8 mm, Active face on top, Metal, Zamak, nickel-plated, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Mountable on metal, DC 3-wire, 10…30 VDC, NO contact, PNP output, Pigtail with male end M12 x 1
EAN
4047101326642
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI8U-Q08-AP6X2-0.2-RS4T/S1589
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink