??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1663302-1
Bill of material
1663302-1
PN
Part Number
1663302-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1663302-1
TEINTERNALDESCRIPTION
TE Internal Description
ARINC600 SPEC,.150 FERRITE BLK
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
1
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
1
RELEASESTYLE
Release Style
Front
SHELLFINISH
Shell Finish
Chromate Conversion Coating
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
5C2
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
60
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
60
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Clinch Nut
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
COMMENT
Comment
Front releaseremove size 22 contacts - all other contact sizes rear releaseremove.