??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1663415-1
Bill of material
1663415-1
PN
Part Number
1663415-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1663415-1
TEINTERNALDESCRIPTION
TE Internal Description
RCPT ASSY, SIZE 3, ARINC 600
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
3
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
163
RELEASESTYLE
Release Style
Front
SHELLFINISH
Shell Finish
Chromate Conversion Coating
RACKPANELCONNECTORCONTACTSTYLE
Rack & Panel Connector Contact Style
Quadrax
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
11Q2
CONTACTARRANGEMENTCODEMODULED
Contact Arrangement Code (Module D)
C4
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
120T2
CONTACTARRANGEMENTCODEMODULEF
Contact Arrangement Code (Module F)
11Q2
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
C4
CONTACTARRANGEMENTCODEMODULEE
Contact Arrangement Code (Module E)
120T2
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Clinch Nut
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CLINCHNUTQUANTITY
Clinch Nut Quantity
14
CLINCHNUTSIZE
Clinch Nut Size
14702
COMMENT
Comment
Contacts supplied loaded in inserts- post extension signal- power- Quadrax = .375 [9.53]