??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1663556-1
Bill of material
1663556-1
PN
Part Number
1663556-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1663556-1
TEINTERNALDESCRIPTION
TE Internal Description
RECPT ASSY, SZ 2, ARINC 600
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
2
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
7
NUMBEROFPOSITIONS
Number of Positions
251
RELEASESTYLE
Release Style
Front
SHELLFINISH
Shell Finish
Chromate Conversion Coating
CONTACTTYPE
Contact Type
Socket
RACKPANELCONNECTORCONTACTSTYLE
Rack & Panel Connector Contact Style
Coax
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
11Q2
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
120T2
CONTACTTYPEMODULEB
Contact Type (Module B)
Pin
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
120T2
SIGNALCONTACTS
Signal Contacts
With
CONTACTTYPEMODULEC
Contact Type (Module C)
Pin
CONTACTTYPEMODULEA
Contact Type (Module A)
Pin
CONTACTTYPEMODULED
Contact Type (Module D)
Pin
HARDWARETYPE
Hardware Type
Screw
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Clinch Nut
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CLINCHNUTQUANTITY
Clinch Nut Quantity
6
CLINCHNUTSIZE
Clinch Nut Size
14702
COMMENT
Comment
Contacts installed.