??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1663557-1
Bill of material
1663557-1
PN
Part Number
1663557-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1663557-1
TEINTERNALDESCRIPTION
TE Internal Description
PLUG ASSY, SZ 2, ARINC 600
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Kit
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
2
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
7
NUMBEROFPOSITIONS
Number of Positions
251
RELEASESTYLE
Release Style
Rear
SHELLFINISH
Shell Finish
Chromate Conversion Coating
CONTACTTYPE
Contact Type
Pin
RACKPANELCONNECTORCONTACTSTYLE
Rack & Panel Connector Contact Style
Coax
CONTACTTYPEMODULEC
Contact Type (Module C)
Socket
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
11Q2
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
120T2
CONTACTTYPEMODULEA
Contact Type (Module A)
Socket
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
120T2
CONTACTTYPEMODULEB
Contact Type (Module B)
Socket
SIGNALCONTACTS
Signal Contacts
With
HARDWARETYPE
Hardware Type
Screw
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Flange with Mounting Holes
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
COMMENT
Comment
Contact(s) included, not installed., Includes size 12, 16, 20, 22- Size 8 Coax and Size 8 Quadrax Socket Contacts., See drawing for additional product information.