??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
166678-1
Bill of material
166678-1
PN
Part Number
166678-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
166678-1
TEINTERNALDESCRIPTION
TE Internal Description
MOD 4 PIN CONTACT
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
COMPATIBLEWITHWIRECABLETYPE
Compatible With Wire & Cable Type
Discrete Wire
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
8 uin
WIRECONTACTTERMINATIONAREAPLATINGMATERIAL
Wire Contact Termination Area Plating Material
Tin
WIRECONTACTTERMINATIONAREAPLATINGMATERIALFINISH
Wire Contact Termination Area Plating Material Finish
Bright
CONTACTTYPE
Contact Type
Pin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
WIREINSULATIONSUPPORT
Wire Insulation Support
With
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
1.55 mm [ .061 in ]
WIRESIZEAWG
Wire Size
26 - 22 AWG
WIRESIZEMM2
Wire Size
.12 - .4 mm2
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-65 - 105 C
PACKAGINGQUANTITY
Packaging Quantity
12500
PACKAGINGMETHOD
Packaging Method
Reel