??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673330 - Ball catches
Bill of material
16-7-3330
PREVIEW
REF
Reference
16-7-3330
MATERIAL
Material
brass
FINISH
Finish
raw
A
8 mm
B
7.4 mm
C
4.5 mm
D
6.5 mm
E
9 mm
F
16 mm
WEIGHT
weight
3.7 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26195-ball-catches.html