??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pinet
Description
1673378 - Flush compact magnetic catch without counterplate - force 4.2 kg
Bill of material
16-7-3378
PREVIEW
REF
Reference
16-7-3378
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
24 mm
B
12 mm
D
13.5 mm
WEIGHT
weight
14 g
FORCE
strength
4.2kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25998-flush-compact-magnetic-catch-without-counterplate-force-4-2-kg.html